×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White

Product ID: ST3300U3S

Add Gigabit Ethernet connectivity and 3 USB 3.0 Hub ports to a computer through a single SuperSpeed USB 3.0 port

Features
  • 10/100/1000 Mbps RJ45 Ethernet port

  • Fully compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab and IEEE 802.3az specifications

  • Supports Auto-MDIX, Wake-on-LAN and Jumbo Frames

More Features . . .
  • Crossover Detection & Auto-Correction (Auto MDIX)

  • 3 SuperSpeed USB 3.0 ports with up to 5Gbps of bandwidth

  • Backward compatible with USB 2.0 and USB 1.0/1.1 devices

  • Supports USB 3.0/2.0/1.x devices simultaneously

  • Fully compliant with USB 3.0 rev 1.0 specifications

  • Plug-and-Play and hot-swap compatible

Prices may be lower from Resellers:


Available in
52,99 € EUR exc VAT
63,59 € inc VAT

ID: ST3300U3S

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ST3300U3S USB 3.0 Gigabit Network Adapter turns a single SuperSpeed USB 3.0 host connection port into an RJ45 Gigabit network port as well as three additional USB 3.0 hub ports.

Unlike a USB 2.0-based adapter, this USB 3.0-based NIC lets you connect to your home or office network at full Gigabit bandwidth, with support for 10/100/1000Mbps. Plus, with support for features such as Jumbo Frames, VLAN tagging and Wake on LAN (WoL), this versatile network adapter offers a comprehensive Gigabit network solution.

On top of Gigabit Ethernet connectivity, the adapter also adds three USB 3.0 hub ports to your system, which allow you to connect external storage or other USB peripherals locally to the host computer. The hub ports support USB 3.0 speeds of up to 5 Gbps, as well as fast charging for mobile devices (e.g. iPhone®, iPad® and most Android™ devices).

Backward compatible with USB 2.0 and USB 1.x standards, the Gigabit Adapter/USB 3.0 hub will still support older USB devices and can also be used with an older system that does not have USB 3.0 ports (network speed limited by USB 1.x/2.0 bus), allowing you to mix and match USB 3.0/2.0/1.x devices. For further portability, the adapters can be used with or without the included external power adapter, eliminating the hassle of having to find an available wall outlet.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Maximize capability by turning a single USB 3.0 slot into a Gigabit network connection and 3 port USB 3.0 hub
  • Simpler connection of multiple USB devices, with increased spacing between USB ports
  • Added length of USB 3.0 cable provides more convenience in extending USB connection further away from PC or Laptop vs typical USB dongle adapters
  • Delivers sufficient power to high-powered USB devices, with the optional power adapter (included)
  • Compact and portable, the USB 3.0 hub can be powered through USB
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 8.1 (32/64bit), 8 (32/64), 7 (32/64), Vista(32/64), XP(32/64)
Windows® Server 2012, 2008 R2, 2003(32/64)
Mac OS® 10.6 - 10.10
Linux Kernel 2.6.25 - 3.17.0

Applications
  • Connect a wide variety of peripherals at home/office to a laptop and be able to instantly disconnect them all from a single USB connection
  • Replace a failed integrated network adapter with an external, USB Ethernet connection, instead of having to open a desktop or laptop computer case
  • Quickly charge multiple mobile devices, such as iPhone®/iPad®/iPod®/Android devices through a single USB 3.0 port
Product Numbers
Ingram Micro France V932267
UPC Code 065030849777
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASIX AX88179 + VIA VL811
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3az
USB 3.0 rev. 1.0
Interface RJ45 (Gigabit Ethernet)
USB 3.0
Ports 4
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 4K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
1 Gbps (Gigabit Ethernet)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - RJ-45 Female
1 - USB 3.0 Micro-B (10 pin; SuperSpeed) Female
3 - USB 3.0 A (9 pin; SuperSpeed) Female
Software
OS Compatibility Windows® 8.1 (32/64bit), 8 (32/64), 7 (32/64), Vista(32/64), XP(32/64)
Windows® Server 2012, 2008 R2, 2003(32/64)
Mac OS® 10.6 - 10.10
Linux Kernel 2.6.25 - 3.17.0
Physical Characteristics
Product Height 20 mm [0.8 in]
Product Length 92 mm [3.6 in]
Product Weight 55 g [1.9 oz]
Product Width 65 mm [2.6 in]
Indicators
LED Indicators 1 - Blue - Power
1 - Green - Network Link (solid) / Activity (flashing)
Power
Center Tip Polarity Positive
Input Voltage Universal 115 ~ 230 AC
Output Current 2
Output Voltage 5 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Packaging Information
Package Quantity 1
Shipping (Package) Weight 344 g [12.1 oz]
What's in the Box
Included in Package 1 - USB 3.0 GbE Adapter plus Hub
1 - Micro USB 3.0 Cable
1 - Universal Power Adapter
3 - Power Adapter Plug (NA/ UK/ EU)
1 - Driver CD
1 - Instruction Manual
Certifications
USB 3.0 to Gigabit Ethernet NIC Network Adapter - White
USB31000SW

USB 3.0 to Gigabit Ethernet NIC Network Adapter - White

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

30,99 € exc VAT
37,19 € inc VAT

USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S

USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

30,99 € exc VAT
37,19 € inc VAT

USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps
USB31000NDS

USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

39,99 € exc VAT
47,99 € inc VAT

6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
ST7320USBC

6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

47,28 € exc VAT
56,74 € inc VAT

7 Port Metal Industrial SuperSpeed USB 3.0 Hub – Mountable
ST7300USBM

7 Port Metal Industrial SuperSpeed USB 3.0 Hub – Mountable

Add 7 external, wall/DIN rail mountable USB 3.0 ports to a computer from a single USB connection

126,99 € exc VAT
152,39 € inc VAT

2 Port USB 3.0 Hub - SuperSpeed Compact Black
ST2300CUSB3

2 Port USB 3.0 Hub - SuperSpeed Compact Black

Add 2 external USB 3.0 ports from a single USB connection

41,72 € exc VAT
50,06 € inc VAT

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S22

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 Ports to a Laptop through an ExpressCard Slot

34,26 € exc VAT
41,11 € inc VAT

* Product appearance and specifications are subject to change without notice.