×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps

Product ID: USB31000NDS

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

Features
  • Full Gigabit bandwidth support over USB 3.0

  • IEEE 802.3, 802.3u and 802.3ab (10BASE-T, 100BASE-TX, and 1000BASE-T) compatible

  • USB-Powered

More Features . . .
  • Crossover Detection & Auto-Correction (Auto MDIX)

  • IEEE 802.1Q VLAN Tagging support

  • Jumbo Frame support

  • Supports Checksum Offload (IPv4, IPv6, TCP, UDP) and Large Send Offload

  • Activity and Link LED indicators

  • Compact, lightweight design

Prices may be lower from Resellers:


Available in
39,99 € EUR exc VAT
47,99 € inc VAT

ID: USB31000NDS

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB31000NDS USB 3.0 to Gigabit Ethernet Network Adapter adds a single RJ45 Ethernet port to a USB-enabled computer system, with support for Gigabit network connections at full bandwidth when used with a USB 3.0 host connection, unlike USB 2.0 adapters.

This compact USB 3.0 NIC works with 10/100/1000 Mbps networks and offers backward compatibility with USB 2.0/1.x computer systems (speed limited by USB bus), making it an ideal portable replacement LAN adapter or laptop accessory. Support for features such as Jumbo Frames, VLAN tagging and Wake on LAN (WOL), provides versatile Gigabit network performance for home or business use.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Full Gigabit bandwidth support through a USB 3.0 host connection
  • Highly portable design, with no need for an external power adapter
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 8.1 (32/64bit), 8 (32/64), 7 (32/64), Vista(32/64), XP(32/64)
Windows® Server 2012, 2008 R2, 2003(32/64)
Mac OS® 10.6 - 10.10
Linux Kernel 2.6.25 - 3.17.0

Applications
  • Add Gigabit Ethernet capabilities to a desktop or laptop
  • Replace a failed integrated network adapter with an external, USB Ethernet solution to avoid opening the computer case
Product Numbers
Ingram Micro France V932332
UPC Code 065030850810
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASIX - AX88179
Industry Standards IEEE802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3az
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 4K max.
Max Distance 100 m / 330 ft
Maximum Data Transfer Rate 1Gbps (Gigabit Ethernet)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - RJ-45 Female
1 - USB 3.0 A (9 pin; SuperSpeed) Male
Software
OS Compatibility Windows® 8.1 (32/64bit), 8 (32/64), 7 (32/64), Vista(32/64), XP(32/64)
Windows® Server 2012, 2008 R2, 2003(32/64)
Mac OS® 10.6 - 10.10
Linux Kernel 2.6.25 - 3.17.0
Special Notes / Requirements
System and Cable Requirements Host computer system with an available USB 3.0/2.0 port
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 26 mm [1 in]
Product Length 68 mm [2.7 in]
Product Weight 21 g [0.7 oz]
Product Width 22.6 mm [0.9 in]
Indicators
LED Indicators 1 - Activity (Yellow)
1 - Link (Green)
Power
Power Source USB-Powered
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Packaging Information
Shipping (Package) Weight 100 g [3.5 oz]
What's in the Box
Included in Package 1 - USB 3.0 to Gigabit Ethernet Adapter
1 - Driver CD
1 - Instruction Manual
Certifications
USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S

USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

30,99 € exc VAT
37,19 € inc VAT

USB 3.0 to Gigabit Ethernet NIC Network Adapter - White
USB31000SW

USB 3.0 to Gigabit Ethernet NIC Network Adapter - White

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

30,99 € exc VAT
37,19 € inc VAT

Compact Black USB 2.0 to Gigabit Ethernet NIC Network Adapter
USB21000S

Compact Black USB 2.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet to any USB 2.0 compatible PC or Notebook PC

38,13 € exc VAT
45,76 € inc VAT

USB 2.0 to Gigabit Ethernet NIC Network Adapter
USB21000S2

USB 2.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet to any USB 2.0 compatible PC or Laptop computer

22,99 € exc VAT
27,59 € inc VAT

Compact Black USB 2.0 to 10/100 Mbps Ethernet Network Adapter
USB2106S

Compact Black USB 2.0 to 10/100 Mbps Ethernet Network Adapter

Add a 10/100Mbps Ethernet port to a USB enabled computer system

19,99 € exc VAT
23,99 € inc VAT

ExpressCard Ethernet Adapter Card for Gigabit Networks
EC1000S

1 Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card

Add Gigabit network connectivity to any ExpressCard compatible notebook or desktop computer

45,78 € exc VAT
54,94 € inc VAT

Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card
EC2000S

Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card

Add 2 Gigabit Ethernet ports to your laptop, through a single ExpressCard slot

158,73 € exc VAT
190,48 € inc VAT

Mini PCI Express Gigabit Ethernet Network Adapter NIC Card
ST1000SMPEX

Mini PCI Express Gigabit Ethernet Network Adapter NIC Card

Add a Gigabit RJ45 port through a Mini PCI Express slot

51,18 € exc VAT
61,42 € inc VAT

1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card
ST1000BT32

1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

14,36 € exc VAT
17,23 € inc VAT

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g  1T1R
USB150WN1X1

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

14,99 € exc VAT
17,99 € inc VAT

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S22

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 Ports to a Laptop through an ExpressCard Slot

34,26 € exc VAT
41,11 € inc VAT

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S254F

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop

46,54 € exc VAT
55,85 € inc VAT

2 Port PCI Express SuperSpeed USB 3.0 Card Adapter with UASP Support
PEXUSB3S2

2 Port PCI Express SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 ports to your desktop computer through a PCI Express expansion slot

30,77 € exc VAT
36,92 € inc VAT

4 Port SuperSpeed USB 3.0 PCI Express Card with UASP - SATA Power
PEXUSB3S4

4 Port SuperSpeed USB 3.0 PCI Express Card with UASP - SATA Power

Add 4 USB 3.0 ports to your desktop computer through a PCI Express expansion slot

44,82 € exc VAT
53,78 € inc VAT

* Product appearance and specifications are subject to change without notice.