×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

PCI Express Wireless N Adapter - 300 Mbps PCIe 802.11 b/g/n Network Adapter Card – 2T2R 2.2 dBi

Product ID: PEX300WN2X2

Add high speed Wireless-N connectivity to a desktop PC through PCI Express

Features
  • 2 Transmitter/2 Receiver (2x2:2) antenna configuration

  • Compliant with IEEE 802.11n standard, with support for up to 300Mbps of wireless data bandwidth

  • Backward compatible with IEEE 802.11b/g standards for up to 11/54Mbps connections respectively with Wireless-B and Wireless-G networks

More Features . . .
  • Supported security features: WEP (64-128-bit), WPA, WPA2, WPS

  • Support for WMM/WMM-PS Quality of Service (QoS)

  • Infrastructure and Ad-Hoc network modes support

  • Dual detachable 2dBi antennas

  • Includes Low Profile/Half-Height installation bracket

Prices may be lower from Resellers:


28,82 € EUR exc VAT
34,58 € inc VAT

ID: PEX300WN2X2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PEX300WN2X2 PCI Express Wireless N Card (PCIe x1) adds high speed wireless network connectivity to almost any PCI Express-enabled desktop/workstation PC. Using a 2T2R (2 Transmitter/2 Receiver) design over the 2.4GHz frequency, this PCIe wireless card provides up to 300Mbps of data bandwidth over an 802.11n network, while improving signal reception and range.

Backward compatible with 802.11b/g networks (11/54Mbps), this WiFi N adapter offers a versatile wireless networking solution with support for standard and advanced security options such as WEP, WPA and WPA2, along with wireless Quality of Service (QoS) support and quick and easy setup through WPS.

This easy-to-install PCI Express 2.0 card is backed by StarTech.com's 2-year warranty and free lifetime technical support, making for an excellent wireless upgrade or first-time setup option.

The StarTech.com Advantage
  • PCI Express 2.0 and 802.11n compliance ensure a fast, reliable wireless-N network connection, while still being able to connect to older wireless b/g networks
  • Support for the latest wireless network security protocols and QoS, ensures a safe and efficient network experience
  • Includes both a full and low profile/half-height bracket for installation into any sized desktop computer
Compatible With

View full OS compatibility

Windows® 8 / 8.1 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64)
Windows Server® 2008 R2, 2003(32/64)
Linux 2.6.32

Applications
  • Add wireless-N networking capabilities to a PCI Express-enabled desktop PC
  • Connect a remote workstation PC to a wireless-N network, in environments where running network cables is not feasible
Product Numbers
Ingram Micro France V932183
UPC Code 065030844482
Warranty Information
Warranty 2 Years
Hardware
Interface Wireless Ethernet
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Antenna Configuration 2x2:2 (TxR:S)
Industry Standards IEEE 802.11b, IEEE 802.11g, IEEE802.11n
Chipset ID Ralink RT5392
Connector(s)
Connector Type(s) 2 - RP-SMA (Coax; Reverse Polarity SubMiniature A) Female
Performance
Maximum Data Transfer Rate 802.11n: 300 Mbps
Bandwidth 20/40 MHz
Full Duplex Support Yes
Frequency Range 2.4 GHz ~ 2.484 GHz
Modulation OFDM/DSSS/DBPSK/DQPSK/CCK
Security Features TKIP/AES
WEP Data Encryption
WPA Data Encryption
Supported Protocols CSMA/CA
Software
OS Compatibility Windows® 8 / 8.1 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64)
Windows Server® 2008 R2, 2003(32/64)
Linux 2.6.32
Special Notes / Requirements
System and Cable Requirements Available full profile PCI Express expansion slot
Physical Characteristics
Product Length 75 mm [3 in]
Product Width 49 mm [1.9 in]
Product Height 18 mm [0.7 in]
Product Weight 36 g [1.3 oz]
Indicators
LED Indicators 1 - Link/Activity (green)
Environmental
Operating Temperature -10°C to 70°C (14°F to 158°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Humidity 5% ~ 95% RH
Packaging Information
Package Quantity 1
Shipping (Package) Weight 162 g [5.7 oz]
What's in the Box
Included in Package 1 - PCI Express Wireless Networking Card
2 - Antenna
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual
Certifications
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g  1T1R
USB150WN1X1

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

18,99 € exc VAT
22,79 € inc VAT

* Product appearance and specifications are subject to change without notice.