×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

Parcourir les produits...

eSATA USB to Dual SATA Hard Drive Docking Station with Controller Card

Nº de produit : SATDOCK22UEC

Fin de Série

Dual 2.5/3.5" SATA Drive eSATA/USB 2.0 HD Docking Station and Controller kit

Spécifications techniques
  • Dual top slot loading design with drive doors

  • Includes a PCI Express two-port eSATA controller card

  • Power button with integrated Power/Activity LED indicator for each drive

Plus de Caractéristiques . . .
  • Patented drive ejection mechanism for each drive

  • Dual SATA revision 1 compliant eSATA host interfaces, with support for transfer rates up to 1.5 Gbps for each drive

  • High Speed USB 2.0 compliant host interface, with support for transfer rates up to 480 Mbps

  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives

  • Supports 2.5" or 3.5" form factor hard drives (HDD) and solid state drives (SSD)

  • Plug-and-Play and Hot-Swap compatible

  • Compact desktop style form factor

  • PCI Express card: includes Full and Low Profile installation brackets

0,00 € hors TVA
0,00 € incluant TVA

Nº: SATDOCK22UEC

Pour accéder à plus de produits comme celui-ci visitez notre boutique en ligne pour l'Europe aujourd'hui!

The SATDOCK22UEC dual drive SATA HDD Docking station and controller kit provides fast, convenient access to 2.5” or 3.5" SATA (SATA, SATA II, SATA III) hard drives (HDD) or solid state drives (SSD) through either USB or eSATA, without ever having to open a computer case or mount hard drives in an enclosure.

Supporting one or two SATA drives, SATADOCK22UEC can be connected to the host computer through either USB 2.0 or eSATA - then, it's just a matter of inserting the desired 2.5" or 3.5" hard drive (or combination of both) into one of the two (or both) dock slots for instant access.

The docking station supports plug and play installation on most operating systems, making it a perfect solution for data recovery, drive imaging, software testing, or any environment that requires fast access to massive amounts of data (uninstalled or archived hard drives etc.). Plus, the HDD Dock features a small form factor design that requires minimal desk space for permanent connection to the host computer and provides enough hard drive surface exposure to optimize dissipation of operating heat.

SATADOCK22UE supports data transfer speeds of up to 1.5 Gbps (using eSATA) and 480Mbps (using USB 2.0) between host and dock - ensuring effortless data dumps or backups and hassle-free file transfers. Extend the value of this hard drive docking station, using a SATA to IDE hard drive adapter (SAT2IDEADP), which enables you to use any 2.5 or 3.5in IDE hard drive in a SATA hard drive dock slot.

Avantage StarTech.com
  • Support for up to two 2.5/3.5" drives over USB 2.0 or eSATA interfaces with a bundled PCI Express eSATA controller card
  • A top slot-loading design and unique drive ejection mechanism provides quick and easy access to the data without having to install drives into an enclosure or tray
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Compatible avec

Voir la compatibilité du système d’exploitation complet

Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and MAC OS X and up

Applications
  • Need an eSATA drive dock, but computer doesn't have eSATA ports
  • Access spare or removed 2.5/3.5" drives quickly to retrieve data from
  • Data recovery specialists who need quick access to drives for imaging
  • Backup data quickly to an external drive for archiving
  • Technicians who regularly test or benchmark different hard drives and need to swap between them
  • Transfer data from one hard drive to another from the same dock
Garantie
Warranty 2 Years
Matériel
Interface USB 2.0 & eSATA
Nombre de disques 2
Taille du disque 2.5in & 3.5in
Disques compatibles SATA
Ventilateur(s) Non
ID du chipset Initio - INIC-1611; Silicon Image - SiI3132
Connecteur(s)
Connecteurs de disque 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Connecteurs hôte 1 - USB B (4 pin) Femelle
2 - eSATA (7 pin; Data) Plug
Performance
Type et débit USB 2.0 - 480 Mbit/s
SATA I (1.5 Gbps)
Capacité max. de disque Tested up to 2.0 TB
Cycle d’insertion 15,000 Cycles
Logiciel
Compatibilité système d’exploitation Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and MAC OS X and up
Caractéristiques physiques
Couleur Noir
Type de boîtier Plastique
Longueur du produit 147 mm [5.8 in]
Largeur du produit 132 mm [5.2 in]
Hauteur du produit 70 mm [2.8 in]
Poids du produit 547 g [19.3 oz]
Indicateurs
Indicateurs lumineux 2 - Solid - Power, Blinking - Activity
Alimentation
Adaptateur d’alimentation inclus Oui
Tension d'entrée 115 ~ 230 AC
Tension de sortie 12/5 DC
Courant de sortie 2.4A
Informations d'emballage
Poids brut 887.87
Contenu du paquet
Inclus dans le paquet 1 - SATA hard drive docking station
1 - 2 Port ESATA Controller Card
2 - eSATA Cable
1 - Low profile bracket
1 - USB Cable
1 - Power Adapter
1 - Driver CD
1 - Manual
Boîtier externe USB 2.0 pour disque dur / HDD SATA de 2,5 pouces - Aluminium - Noir
SAT2510BU2

Boîtier externe USB 2.0 pour disque dur / HDD SATA de 2,5 pouces - Aluminium - Noir

Permet de convertir un disque SATA 2,5 pouces en un périphérique de stockage externe avec connectivité USB 2.0

16,02 € hors TVA
19,22 € incluant TVA

Boîtier externe USB 2.0 pour disque dur / HDD SATA de 2,5 pouces - Aluminium - Argent
SAT2510U2

Boîtier externe USB 2.0 pour disque dur / HDD SATA de 2,5 pouces - Aluminium - Argent

Permet de convertir un disque SATA 2,5 pouces en un périphérique de stockage externe avec connectivité USB 2.0

14,40 € hors TVA
17,28 € incluant TVA

Adaptateur SATA pour Disque Dur IDE 2.5
SAT2IDEADP

Adaptateur SATA pour Disque Dur IDE 2.5" ou 3.5" pour Station d'Accueil HDD

Utilisez vos disques durs IDE 2,5 ou 3,5 pouces dans une station d'accueil de lecteur de disque dur SATA

26,99 € hors TVA
32,39 € incluant TVA

Etui de Protection en Silicone pour Disque Dur 2.5
HDDSLEV25

Etui de Protection en Silicone pour Disque Dur 2.5" - Avec Accès aux Connecteurs

Offrez une protection contre les chocs ou les impacts occasionnés à un disque dur de 2,5 pouces

3,82 € hors TVA
4,58 € incluant TVA

Etui de Protection en Silicone pour Disque Dur 3.5
HDDSLEV35

Etui de Protection en Silicone pour Disque Dur 3.5" - Avec Accès aux Connecteurs

Offrez une protection contre les chocs ou les impacts occasionnés à un disque dur de 3,5 pouces.

8,51 € hors TVA
10,21 € incluant TVA

Boîte de Protection Antistatique pour Disque Dur 2.5 pouces - Noir - 3 Pièces
HDDCASE25BK

Boîte de Protection Antistatique pour Disque Dur 2.5 pouces - Noir - 3 Pièces

Permet une manipulation sûre et une protection antistatique de la plupart des disques durs de 2,5 pouces

16,02 € hors TVA
19,22 € incluant TVA

Carte adaptateur contrôleur 2 ports ExpressCard eSATA
ECESATA22

Carte adaptateur contrôleur 2 ports ExpressCard eSATA

Permet d’ajouter 2 ports eSATA via le logement ExpressCard de votre ordinateur portable

43,24 € hors TVA
51,89 € incluant TVA

Shielded eSATA Cable - M/M
ESATA3

Câble eSATA externe blindé de 90 cm M/M

Connectez vos dispositifs de stockage externe SATA à votre ordinateur de bureau ou votre portable.

6,87 € hors TVA
8,24 € incluant TVA

* La conception et les caractéristiques peuvent être modifiées sans avis préalable.