Gigabit Cat 6 to Crossover Ethernet Adapter
C6CROSSOVERConvert your Cat 6 Ethernet cable into a crossover cable.
9,99 € EUR exc VAT
11,95 € inc VAT
11,95 € inc VAT
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors
This durable Cat 6 Crossover adapter converts any straight through Cat 6 Ethernet cable to an Ethernet crossover cable.
Built with all four pairs crossed, the adapter provides full Gigabit throughput performance.
The StarTech.com Advantage
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro France | V930813 |
| UPC Code | 065030831970 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - RJ-45 Female |
| Connector B | 1 - RJ-45 Male |
| Physical Characteristics | |
| Color | Red |
| Product Length | 45 mm [1.8 in] |
| Product Width | 15 mm [0.6 in] |
| Product Height | 15 mm [0.6 in] |
| Product Weight | 0 kg [0.1 lb] |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - Gigabit Cat 6 to Crossover Ethernet Adapter |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C6CROSSOVER_Datasheet.pdf
English - C6CROSSOVER_Datasheet-ES.pdf
Español - C6CROSSOVER_Datasheet-FR.pdf
Français - C6CROSSOVER_Datasheet-IT.pdf
Italiano - C6CROSSOVER_Datasheet-NL.pdf
Nederlands




