2 Port PCI RS232 Serial Adapter Card with 16550 UART
PCI2S550Add 2 high-speed RS-232 serial ports to your PC through a PCI expansion slot
53,81 € inc VAT
The PCI2S550 2 Port 16550 Serial Card can be installed in an available PCI slot to add two RS232 serial ports to your system. A cost-effective solution for connecting any new or legacy serial device, with data transfer rates of up to 115.2 Kbps.
Perfect for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more to your system, the adapter card supports IRQ sharing and operates flawlessly with Windows® 7, Server 2008 R2, XP, Server 2003, 2000, ME, 98, 95, NT4, 3.1, DOS® and Linux®.
The card can be connected in minutes through simple plug and play installation and is backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Compatible with any PC running Windows®, DOS® or Linux® for simple integration into your application
- Data transfer rates of up to 115.2 Kbps for efficient serial device performance
- Easy to install and use with full step-by-step instruction providing a hassle free serial solution
Features
- Supports the RS-232 serial interface
- IRQ sharing saves resources and eliminates conflicts
- 16 byte FIFO buffer ensures fast data transfer while multitasking
- 5, 6, 7, 8-bit characters selection
- Even, odd, no parity, or force parity generations
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Consumer (modems, PDAs, digital cameras, printers)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Casino (video lottery terminals, slot machines)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- ISDN Networking
Product Numbers
| Dell France Harmony | A4706575 |
| Ingram Micro France | V930003 |
| UPC Code | 065030784061 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI (5 Volt) |
| Port Style | Integrated on Card |
| Industry Standards | Linux-Tested.com Certified |
| Chipset ID | ASIX/MosChip - MCS9835CV |
| Connector(s) | |
| Connector Type(s) | 1 - PCI (5V; 32-bit) Male |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 115.2 Kbps |
| Serial Protocol | RS-232 |
| FIFO | 16 Byte |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), XP Embedded, POS Ready 2009, Embedded System 2009, CE 5.0/ CE 6.0, 2000, 98SE, 95, DOS Windows® Server 2008 R2 Linux |
| Physical Characteristics | |
| Product Length | 120 mm [4.7 in] |
| Product Width | 20 mm [0.8 in] |
| Product Height | 120 mm [4.7 in] |
| Product Weight | 60 g [2.1 oz] |
| Environmental | |
| Operating Temperature | -10°C to 75°C (14°F to 167°F) |
| Storage Temperature | -45°C to 90°C (-49°F to 194°F) |
| Humidity | 0~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCI Serial Card |
| 2 - Low Profile PCI Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCIxS550_LP.pdf
English - PCIxS550_LP-ES.pdf
Español - PCIxS550_LP-FR.pdf
Français
Data Sheet(s)
- PCI2S550_Datasheet.pdf
English - PCI2S550_Datasheet-ES.pdf
Español - PCI2S550_Datasheet-FR.pdf
Français - PCI2S550_Datasheet-IT.pdf
Italiano - PCI2S550_Datasheet-NL.pdf
Nederlands





