5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBKHot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay
34,67 € inc VAT
This 3.5in SATA hard drive hot-swap bay allows you to install a 3.5in SATA drive (SATA, SATA II, SATA III-6Gbps) in an available/unused 5.25in drive bay. To remove the drive, it's as simple as opening the front panel door; to re-insert a drive, simply insert the drive (connector first) until the door closes.
The hot swap bay offers a trayless design that makes it the ideal solution for quick and easy drive removals and insertions as part of a system building process, or integration into rackmount systems or industrial environments.
Also a perfect addition for operating system image deployment and any task that requires being able to quickly access large volumes of data on the fly, the hot swap bay provides everything you need to expedite important projects while maintaining a reliable storage solution.
With support for SATA HDD speeds up to 6.0 Gbps, the mobile rack/backplane is fully compatible with RAID installations to ensure maximum performance and versatility for enhanced storage applications.
Designed to provide a durable and reliable operating experience, the mobile rack features a 50,000+ insertion rating and is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Quickly and easily install or remove hard drives without having to open the chassis with the innovative trayless design
- Rubber shock absorbers, a solid aluminum construction and 50,000+ insertion rating ensures longevity from both the drives and bay
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Holds a 3.5" SATA drive in a front accessible 5.25" bay
- Trayless design: drives are not mounted into separate trays/enclosures
- Lockable drive bay
- Internal rubber shock absorbers
- 50,000+ insertion rating
- Power and Activity LED indicator
- Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives and controllers
- Supports 3.5" form factor SATA hard drives
- Plug-and-Play and Hot-Swap compatible
Applications
- Add additional hot-swap bays to a server or workstation computer
- Replace or upgrade old IDE backplane with a SATA backplane
- System builders who need to image drives quickly and efficiently
- Environments where drives need to be replaced/removed regularly, without external protection for the drives required after removal
- Be able to replace/remove individual drives from a storage array with minimal or no system down time
Product Numbers
| Dell France Harmony | A4706620 |
| Ingram Micro France | V930579 |
| UPC Code | 065030821360 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Connector(s) | |
| Drive Connectors | 1 - SATA (7 pin; Data) Receptacle |
| 1 - SATA Power (15 pin) Receptacle | |
| Host Connectors | 1 - SATA (7 pin; Data) Plug |
| 1 - SATA Power (15 pin) Plug | |
| Performance | |
| Hot Swap Capability | Yes |
| Insertion Rating | 50,000+ Cycles |
| Temperature Alarm | No |
| Software | |
| OS Compatibility | OS independent; No software or drivers required |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum and Plastic |
| Product Length | 184 mm [7.2 in] |
| Product Width | 149 mm [5.9 in] |
| Product Height | 42 mm [1.7 in] |
| Product Weight | 305 g [10.8 oz] |
| Indicators | |
| LED Indicators | 1 - Drive Power/Activity |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Humidity | Operating - 5~85% RH Non-condensing Storage - 5~95% |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 kg [1 lb] |
| What's in the Box | |
| Included in Package | 1 - 5.25" Tray-Less SATA Hot-Swap Bay |
| 2 - Key | |
| 1 - Screw Kit | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- HSB100SATBK.pdf
English - HSB100SATBK-ES.pdf
Español - HSB100SATBK-FR.pdf
Français
Data Sheet(s)
- HSB100SATBK_Datasheet.pdf
English - HSB100SATBK_Datasheet-ES.pdf
Español - HSB100SATBK_Datasheet-FR.pdf
Français - HSB100SATBK_Datasheet-IT.pdf
Italiano - HSB100SATBK_Datasheet-NL.pdf
Nederlands





